IESNA:LM-63-2002
[TEST]P947181
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-835-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13864
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1398.6 1453.4 1554.9 1669.6 1769.6 1858 1928.1 1974.1 1991.6 2009.2
2080 2141.4 2231.2 2421.8 2695 3020 3346.4 3663.4 3943.9 4171.7
4424.4 4656.7 4895.5 5119.7 5319.8 5387 5273.1 4993.4 4256.4 2742.4
1000.6 364.4 191.3 105.9 57 16.8 0
1398.6 1462.9 1567.3 1680.5 1784.2 1868.2 1941.3 1985.1 2003.3 2020.1
2082.9 2140.6 2223.2 2396.3 2661.4 2978.3 3293.8 3619.6 3904.4 4163
4400.3 4669.8 4896.2 5121.2 5330 5424.3 5358.5 5103.6 4421.5 2964.5
1136.4 398.8 210.3 114.7 60.6 20.4 0
1398.6 1454.1 1552.7 1663.7 1761.6 1846.3 1912 1955.1 1971.9 1979.2
2028.2 2093.9 2167.7 2306.4 2541.6 2838.8 3178.5 3521 3832.1 4086.3
4318.5 4578.5 4870.7 5159.1 5433.8 5655 5804.8 5796 5285.5 3892
1808.3 590.1 302.4 169.4 79.6 26.3 0
1398.6 1446.1 1536.6 1639.6 1728.7 1806.1 1868.9 1906.9 1923 1928.1
1954.4 2024.5 2095.4 2177.9 2334.2 2560.6 2836.7 3146.3 3477.2 3814.6
4146.9 4493.1 4859 5262.1 5674.8 5997.6 6264.2 6543.9 6648.3 5788.7
3633.5 1396.4 541.9 294.3 160.7 51.1 0
1398.6 1442.4 1522 1614.1 1696.6 1768.9 1829.5 1868.9 1887.9 1897.4
1910.6 1956.6 2033.3 2096.8 2175.7 2311.5 2511.7 2758.5 3047.7 3388.8
3789.8 4242.6 4717.3 5268 5752.2 6230.6 6722.8 7320.2 8006 8158.7
6848.4 4211.9 1804.7 812.9 397.3 155.6 0
1398.6 1432.9 1498.7 1575.4 1652.8 1725.1 1786.4 1833.2 1860.2 1879.9
1895.2 1924.5 1983.6 2058.8 2121.6 2194.7 2316.6 2494.9 2737.3 3013.4
3329.6 3682.4 4072.4 4522.3 5037.9 5670.4 6421.9 7326.1 8562.5 9726
9666.8 7756.2 4606.3 1969.7 682.9 153.4 0
1398.6 1432.2 1495.7 1574.6 1647.7 1718.5 1780.6 1828.8 1858 1879.2
1894.5 1923.7 1979.2 2053 2118.7 2190.3 2302.8 2464.2 2707.4 2961.5
3287.3 3607.9 3990.6 4429.5 4950.3 5584.2 6336.5 7246.5 8485.9 9721.6
9695.3 7815.4 4699 2025.2 698.2 157 0
1398.6 1426.4 1478.9 1543.9 1612.6 1679.8 1745.5 1799.6 1836.8 1865.3
1893.8 1931 1972.7 2012.1 2066.9 2143.6 2231.9 2342.9 2509.5 2741
3025.1 3360.3 3763.5 4258.6 4843.6 5520.7 6267.1 7083.6 8066.6 8954
8802.1 7036.9 4181.9 1652 493.7 97.9 0
1398.6 1422.7 1460 1514 1574.6 1637.4 1703.2 1762.3 1811.3 1855.1
1898.2 1944.9 1983.6 2016.5 2058.1 2107.8 2191 2312.3 2500 2766.5
3120.8 3567 4092.1 4675.7 5278.9 5912.9 6571.6 7277.9 7982.7 8205.4
7490.4 5331.5 2505.8 881.5 351.3 138.8 0
1398.6 1412.5 1438 1476.8 1526.4 1582.7 1645.5 1703.9 1757.9 1811.3
1863.8 1916.4 1961 2002.6 2045.7 2094.6 2169.1 2291.8 2500 2806
3228.8 3745.9 4314.1 4902.1 5506.8 6124.7 6771 7354.6 7611.6 7112.1
5493.6 2757 830.4 352 206.7 104.4 0
1398.6 1409.6 1425.6 1455.6 1494.3 1541.8 1592.9 1647.7 1701 1755.7
1814.9 1876.3 1937.6 1990.9 2050.1 2119.5 2221.7 2386.8 2637.3 2992.9
3507.1 4109.6 4812.2 5536.7 6298.5 6935.3 7458.3 7628.4 7149.3 5733.9
3572.1 1415.4 424.3 175.3 84.7 27.8 0
1398.6 1405.2 1418.3 1443.9 1481.9 1520.6 1571 1622.8 1674.7 1725.8
1785.7 1850.7 1915.7 1974.8 2044.2 2121.6 2236.3 2392.6 2625.6 2961.5
3423.1 4010.3 4684.4 5372.4 6006.3 6493.5 6737.4 6587.7 5931.1 4512.1
2580.3 983.8 341.1 139.5 60.6 12.4 0
1398.6 1403 1411 1438 1470.9 1511.1 1554.2 1600.9 1650.6 1698
1752.1 1813.4 1871.9 1931 1994.6 2069.8 2161.8 2289.6 2456.9 2681.8
3004.6 3443.6 3968.7 4500.4 4945.9 5197.1 5156.2 4804.2 4167.3 3107.6
1706.1 655.8 256.4 127.8 81.1 30.7 0
1398.6 1395 1403.7 1425.6 1456.3 1494.3 1535.9 1576.8 1616.3 1650.6
1688.6 1723.6 1755.7 1781.3 1792.3 1790.8 1773.3 1741.1 1701 1663
1627.9 1613.3 1613.3 1584.1 1465.8 1237.9 946.5 686.5 511.2 396.6
318.4 262.9 217.6 172.4 113.9 48.2 0
1398.6 1391.3 1399.3 1424.9 1458.5 1495.7 1535.9 1575.4 1613.3 1637.4
1649.1 1645.5 1630.9 1598.7 1547.6 1480.4 1399.3 1310.2 1215.3 1107.2
1002 900.5 803.4 713.5 631.7 566.7 509 466.7 426.5 384.2
332.3 281.2 223.5 165.1 100.1 45.3 0
1398.6 1386.9 1400.8 1427.1 1462.9 1503 1549.1 1591.4 1617 1627.2
1614.8 1583.4 1543.9 1493.6 1438.8 1374.5 1294.9 1205.1 1107.9 1005.7
904.9 810.7 728.2 658 596 544.8 501.7 476.9 445.5 404.6
353.5 284.1 219.8 156.3 90.6 46.7 0
1398.6 1386.2 1401.5 1433.7 1472.4 1519.8 1567.3 1600.2 1615.5 1613.3
1595.8 1570.2 1525.7 1465.1 1395 1324.1 1248.9 1162 1065.6 967
875.7 799.7 731.8 673.4 620.1 572.6 544.8 519.3 520 523.7
489.3 427.3 379.8 295.1 204.5 136.6 0
1398.6 1389.8 1408.8 1443.2 1492.1 1538.8 1576.1 1605.3 1614.8 1612.6
1598 1566.6 1514 1449.7 1374.5 1295.6 1197.8 1092.6 990.3 899.1
821.6 756.6 701.9 654.4 607.6 566 531 572.6 652.9 688.7
670.5 641.2 614.9 496.6 398 282.6 0
1398.6 1390.6 1413.9 1454.8 1501.6 1550.5 1585.6 1606.8 1613.3 1611.9
1598.7 1568.8 1519.1 1456.3 1365 1259.8 1137.1 1021.8 910.7 825.3
746.4 686.5 636.9 597.4 558.7 507.6 528.8 581.4 608.4 596
563.8 561.6 488.6 399.5 338.1 240.3 0
1398.6 1391.3 1417.6 1461.4 1512.5 1557.8 1590 1608.2 1615.5 1613.3
1600.2 1573.9 1535.2 1472.4 1373 1243 1099.2 961.9 842.8 745
665.3 609.8 570.4 537.5 485.7 476.2 503.9 535.3 525.1 495.9
473.3 450.6 368.8 301.6 254.9 180.4 0
1398.6 1392 1420.5 1466.5 1522 1565.1 1598 1617 1626.5 1624.3
1608.9 1587.8 1549.1 1477.5 1367.9 1225.5 1064.8 904.9 769.8 674.1
608.4 561.6 527.3 493 448.4 460.8 486.4 501 484.9 536.1
492.3 439.7 330.1 266.6 219.8 135.1 0
1398.6 1395 1422 1468 1519.8 1568 1600.9 1619.9 1630.9 1631.6
1620.6 1601.6 1564.4 1495.7 1384 1236.5 1067 899.8 761 666.1
604.7 558 522.9 485.7 442.6 455.7 480.6 495.2 478.4 531.7
492.3 401 319.2 263.7 219.1 105.9 0
